How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 2.438 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 8.61 in | AG: | 10.5 |
| LL: | 5.25 in | AE2: | 0.97 |
| I: | 7.5 in | BD: | 9 |
| AB: | 6.76 | BF: | 0.53 |
| P: | 4.62 in | V: | 4.26 in |
| AA: | 15.19 | AF: | 0.38 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | 52YF | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Output RPM: | 35 |
| Bore Code: | 39 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.14 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.438 in |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

