How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 3.63 |
| LL: | 5.25 in | I: | 7.5 in |
| BF: | 0.53 | AE2: | 0.97 |
| LQ1: | 8.61 in | T: | 2.438 |
| AG: | 10.5 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BD: | 9 | D: | 4.88 |
| AK: | 8.5 | AJ: | 7.25 |
| P: | 4.62 in | AF: | 0.38 |
| AB: | 6.76 | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 2.438 in | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Bore Code: | 39 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

