How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LL: | 5.25 in |
| BD: | 9 | I: | 7.5 in |
| LQ1: | 8.61 in | BF: | 0.53 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 3.63 | AK: | 8.5 |
| V: | 4.26 in | P: | 4.62 in |
| AA: | 15.19 | AF: | 0.38 |
| T: | 2.438 | AJ: | 7.25 |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Assembly: | YF-1 | Output RPM: | 29.2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Housing Material: | Cast Iron |
| Bore Code: | 39 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.438 in |
| Ratio: | 60:1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

