Grove Gear 52YF-1-2.438-180TC-60-L3
Part #:52YF-1-2.438-180TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| LL: | 5.25 in | AG: | 10.5 |
| AB: | 6.76 | G: | 3.63 |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | T: | 2.438 |
| LQ1: | 8.61 in | BD: | 9 |
| AF: | 0.38 | P: | 4.62 in |
| BF: | 0.53 | D: | 4.88 |
| AA: | 15.19 | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 4.27 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Ratio: | 60:1 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Diameter (in): | 2.438 in |
| Bore Code: | 39 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

