How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| H: | 0.53 in | AB: | 6.76 |
| LQ1: | 8.61 in | AK: | 8.5 |
| D: | 4.88 | BD: | 9 |
| AF: | 0.38 | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.97 |
| AA: | 15.19 | P: | 4.62 in |
| BF: | 0.53 | G: | 3.63 |
| AG: | 10.5 | I: | 7.5 in |
| LL: | 5.25 in | T: | 2.438 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-1 |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Bore Code: | 39 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 24 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output Diameter (in): | 2.438 in |
| Input Bore (C Face): | 1.125 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

