How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| D: | 4.88 | AK: | 8.5 |
| AG: | 10.5 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AB: | 6.76 | G: | 3.63 |
| BF: | 0.53 | BD: | 9 |
| LQ1: | 8.61 in | AF: | 0.38 |
| P: | 4.62 in | I: | 7.5 in |
| BE1: | 0.5 in | T: | 2.438 |
| V: | 4.26 in | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 24 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 39 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

