How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.76 |
| AK: | 8.5 | LQ1: | 8.61 in |
| AF: | 0.38 | BF: | 0.53 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| BE1: | 0.5 in | D: | 4.88 |
| I: | 7.5 in | T: | 2.438 |
| V: | 4.26 in | LL: | 5.25 in |
| AE2: | 0.97 | BD: | 9 |
| AG: | 10.5 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Series Code: | OE | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | 52YF |
| Product Type: | Right Angle | Bore Code: | 39 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24 |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

