How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| AF: | 0.38 | P: | 4.62 in |
| AJ: | 7.25 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | I: | 7.5 in |
| AE2: | 0.97 | V: | 4.26 in |
| AB: | 6.76 | T: | 2.438 |
| D: | 4.88 | BD: | 9 |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 39 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 2.91 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

