How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
| AB: | 6.76 | I: | 7.5 in |
| BE1: | 0.5 in | AF: | 0.38 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AG: | 10.5 |
| BF: | 0.53 | LQ1: | 8.61 in |
| LL: | 5.25 in | G: | 3.63 |
| T: | 2.438 | P: | 4.62 in |
| D: | 4.88 | V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output RPM: | 175 | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 19.4 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

