How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AG: | 10.5 |
| AF: | 0.38 | BD: | 9 |
| P: | 4.62 in | LL: | 5.25 in |
| AA: | 15.19 | I: | 7.5 in |
| AE2: | 0.97 | AJ: | 7.25 |
| H: | 0.53 in | AB: | 6.76 |
| LQ1: | 8.61 in | D: | 4.88 |
| AK: | 8.5 | T: | 2.438 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BF: | 0.53 | G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Service Factor: | 1 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 39 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 2.07 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

