How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AF: | 0.38 |
| BF: | 0.53 | V: | 4.26 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AB: | 6.76 | AA: | 15.19 |
| LL: | 5.25 in | T: | 2.438 |
| D: | 4.88 | G: | 3.63 |
| I: | 7.5 in | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AE2: | 0.97 |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Bore Code: | 39 | Ratio: | 100:1 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.07 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

