How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| D: | 4.88 | BE1: | 0.5 in |
| BD: | 9 | I: | 7.5 in |
| P: | 4.62 in | H: | 0.53 in |
| AK: | 8.5 | AB: | 6.76 |
| T: | 2.438 | BF: | 0.53 |
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | LQ1: | 8.61 in |
| G: | 3.63 | V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output RPM: | 117 |
| Input Style: | C-Face Quill | Bore Code: | 39 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.3 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

