How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.97 |
| H: | 0.53 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AF: | 0.38 | AA: | 15.19 |
| P: | 4.62 in | D: | 4.88 |
| AB: | 6.76 | G: | 3.63 |
| V: | 4.26 in | LQ1: | 8.61 in |
| BD: | 9 | LL: | 5.25 in |
| AG: | 10.5 | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Bore Code: | 39 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Output Diameter (in): | 2.438 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Model Code: | 52YF | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

