How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 7.5 in |
| T: | 2.438 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| AE2: | 0.97 | P: | 4.62 in |
| G: | 3.63 | D: | 4.88 |
| BE1: | 0.5 in | BD: | 9 |
| AF: | 0.38 | H: | 0.53 in |
| BF: | 0.53 | AG: | 10.5 |
| V: | 4.26 in | AA: | 15.19 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 87.5 |
| Series Code: | OE | Bore Code: | 39 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 11.3 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

