How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AJ: | 7.25 |
| H: | 0.53 in | I: | 7.5 in |
| BE1: | 0.5 in | AF: | 0.38 |
| AK: | 8.5 | T: | 2.438 |
| G: | 3.63 | AG: | 10.5 |
| BF: | 0.53 | AE2: | 0.97 |
| LQ1: | 8.61 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BD: | 9 | V: | 4.26 in |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 9.38 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Bore Code: | 39 | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

