How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | AF: | 0.38 |
| T: | 2.438 | H: | 0.53 in |
| AG: | 10.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| LQ1: | 8.61 in | LL: | 5.25 in |
| BD: | 9 | AE2: | 0.97 |
| P: | 4.62 in | I: | 7.5 in |
| AK: | 8.5 | D: | 4.88 |
| AB: | 6.76 | G: | 3.63 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.38 |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 2.438 in | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Input Keyway (C Face): | 5/16 x 5/32 | Model Code: | 52YF |
| Bore Code: | 39 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

