How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.76 |
| BF: | 0.53 | P: | 4.62 in |
| I: | 7.5 in | BD: | 9 |
| AK: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | G: | 3.63 |
| V: | 4.26 in | BE1: | 0.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | LQ1: | 8.61 in |
| AA: | 15.19 | T: | 2.438 |
| LL: | 5.25 in | D: | 4.88 |
Technical Specifications
| Output Diameter (in): | 2.438 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Series Code: | OE |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 6.29 |
| Ratio: | 40:1 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

