How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AG: | 10.5 |
| V: | 4.26 in | BE1: | 0.5 in |
| LQ1: | 8.61 in | BF: | 0.53 |
| T: | 2.438 | G: | 3.63 |
| AE2: | 0.97 | H: | 0.53 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LL: | 5.25 in |
| BD: | 9 | AJ: | 7.25 |
| P: | 4.62 in | AA: | 15.19 |
| AF: | 0.38 | D: | 4.88 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.14 |
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Output Diameter (in): | 2.438 in | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

