How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| AJ: | 7.25 | G: | 3.63 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LL: | 5.25 in | AB: | 6.76 |
| AK: | 8.5 | AF: | 0.38 |
| BD: | 9 | T: | 2.438 |
| BE1: | 0.5 in | I: | 7.5 in |
| AG: | 10.5 | AE2: | 0.97 |
| P: | 4.62 in | BF: | 0.53 |
| H: | 0.53 in | LQ1: | 8.61 in |
Technical Specifications
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 5.14 |
| Reducer: | Worm - Right Angle | Bore Code: | 39 |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Model Code: | 52YF | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.438 in | Series Code: | OE |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

