How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AG: | 10.5 |
| BF: | 0.53 | LL: | 5.25 in |
| G: | 3.63 | D: | 4.88 |
| AB: | 6.76 | P: | 4.62 in |
| AF: | 0.38 | BE1: | 0.5 in |
| LQ1: | 8.61 in | BD: | 9 |
| AK: | 8.5 | I: | 7.5 in |
| V: | 4.26 in | AA: | 15.19 |
| AJ: | 7.25 | T: | 2.438 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Assembly: | YF-1 |
| Ratio Range: | 60:1 | Bore Code: | 39 |
| Input HP @ 1750 RPM: | 4.27 | Output RPM: | 29.2 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

