How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| H: | 0.53 in | LL: | 5.25 in |
| AG: | 10.5 | G: | 3.63 |
| AB: | 6.76 | AK: | 8.5 |
| AF: | 0.38 | BD: | 9 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AJ: | 7.25 | I: | 7.5 in |
| P: | 4.62 in | BE1: | 0.5 in |
| AE2: | 0.97 | AA: | 15.19 |
| LQ1: | 8.61 in | T: | 2.438 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.438 in | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 24 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Bore Code: | 39 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

