How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | G: | 3.63 |
| LQ1: | 8.61 in | BF: | 0.53 |
| P: | 4.62 in | AK: | 8.5 |
| T: | 2.438 | AJ: | 7.25 |
| BE1: | 0.5 in | LL: | 5.25 in |
| BD: | 9 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AG: | 10.5 | AB: | 6.76 |
| V: | 4.26 in | H: | 0.53 in |
| AA: | 15.19 | I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 24 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Bore Code: | 39 | Output RPM: | 233 |
| Gear Type: | Worm | Model Code: | 52YF |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

