How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.53 |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 15.19 | G: | 3.63 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| P: | 4.62 in | LL: | 5.25 in |
| AB: | 6.76 | T: | 2.438 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| D: | 4.88 | I: | 7.5 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.91 | Product Type: | Right Angle |
| Ratio: | 80:1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Bore Code: | 39 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 2.438 in | Model Code: | 52YF |
| Ratio Range: | 80:1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

