How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.97 |
| AJ: | 7.25 | G: | 3.63 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | AA: | 15.19 |
| AG: | 10.5 | AB: | 6.76 |
| P: | 4.62 in | BD: | 9 |
| V: | 4.26 in | AK: | 8.5 |
| D: | 4.88 | T: | 2.438 |
| BF: | 0.53 | I: | 7.5 in |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 19.4 | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Bore Code: | 39 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Ratio: | 10:1 |
| Output Diameter (in): | 2.438 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

