How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| BE1: | 0.5 in | I: | 7.5 in |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.38 | G: | 3.63 |
| H: | 0.53 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| T: | 2.438 | AA: | 15.19 |
| BF: | 0.53 | LL: | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
| AK: | 8.5 | V: | 4.26 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 19.4 | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.438 in | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Bore Code: | 39 |
| Input Keyway (C Face): | 3/8 x 3/16 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

