How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| D: | 4.88 | LQ1: | 9.17 in |
| V: | 4.26 in | I: | 7.5 in |
| AB: | 6.76 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.38 | AJ: | 7.25 |
| G: | 3.63 | T: | 2.438 |
| BE1: | 0.5 in | P: | 4.62 in |
| AA: | 15.19 | AE2: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Input Keyway (C Face): | 3/8 x 3/16 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Input HP @ 1750 RPM: | 19.4 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 10:1 | Bore Code: | 39 |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

