How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.38 | AB: | 6.76 |
| T: | 2.438 | AA: | 15.19 |
| LL: | 5.25 in | P: | 4.62 in |
| LQ1: | 9.17 in | AJ: | 7.25 |
| AG: | 10.5 | AE2: | 0.97 |
| BE1: | 0.5 in | D: | 4.88 |
| AK: | 8.5 | I: | 7.5 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2.438 in |
| Ratio: | 100:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 x 3/16 | Input RPM: | 1,750 |
| Bore Code: | 39 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 2.07 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

