How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BE1: | 0.5 in |
| G: | 3.63 | D: | 4.88 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | T: | 2.438 |
| AF: | 0.38 | BF: | 0.53 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| P: | 4.62 in | H: | 0.53 in |
| BD: | 9 | AE2: | 0.97 |
| AK: | 8.5 | V: | 4.26 in |
| I: | 7.5 in | AB: | 6.76 |
Technical Specifications
| Bore Code: | 39 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2.438 in |
| Motor Frame Size: | 250TC | Output RPM: | 17.5 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 x 3/16 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

