How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AA: | 15.19 |
| H: | 0.53 in | BD: | 9 |
| BF: | 0.53 | LQ1: | 9.17 in |
| AG: | 10.5 | AB: | 6.76 |
| V: | 4.26 in | T: | 2.438 |
| D: | 4.88 | P: | 4.62 in |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AF: | 0.38 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.3 | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.438 in | Series Code: | OE |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 39 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

