How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| BD: | 9 | G: | 3.63 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | T: | 2.438 |
| AB: | 6.76 | LL: | 5.25 in |
| AF: | 0.38 | AA: | 15.19 |
| AG: | 10.5 | I: | 7.5 in |
| D: | 4.88 | LQ1: | 9.17 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AK: | 8.5 | P: | 4.62 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Output Diameter (in): | 2.438 in | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 x 3/16 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 20:1 | Assembly: | YF-1 |
| Model Code: | 52YF | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

