How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | T: | 2.438 |
| BF: | 0.53 | LQ1: | 9.17 in |
| D: | 4.88 | BD: | 9 |
| AA: | 15.19 | P: | 4.62 in |
| G: | 3.63 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 10.5 |
| H: | 0.53 in | AB: | 6.76 |
| AE2: | 0.97 | V: | 4.26 in |
| LL: | 5.25 in | I: | 7.5 in |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Ratio Range: | 20:1 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.438 in | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Bore Code: | 39 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.3 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

