How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.97 |
| G: | 3.63 | I: | 7.5 in |
| BD: | 9 | LQ1: | 9.17 in |
| AJ: | 7.25 | AA: | 15.19 |
| LL: | 5.25 in | T: | 2.438 |
| D: | 4.88 | BE1: | 0.5 in |
| H: | 0.53 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AB: | 6.76 | V: | 4.26 in |
| P: | 4.62 in | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 9.38 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.438 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Bore Code: | 39 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

