How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 15.19 |
| I: | 7.5 in | AF: | 0.38 |
| AJ: | 7.25 | AB: | 6.76 |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 3.63 | AE2: | 0.97 |
| D: | 4.88 | P: | 4.62 in |
| T: | 2.438 | V: | 4.26 in |
| AG: | 10.5 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Assembly: | YF-1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 39 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

