How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BD: | 9 |
| AF: | 0.38 | G: | 3.63 |
| P: | 4.62 in | AG: | 10.5 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| T: | 2.438 | V: | 4.26 in |
| I: | 7.5 in | LL: | 5.25 in |
| AK: | 8.5 | BF: | 0.53 |
| AJ: | 7.25 | H: | 0.53 in |
| AA: | 15.19 | AE2: | 0.97 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 3/8 x 3/16 | Motor Frame Size: | 250TC |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 28.2 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Output RPM: | 341 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

