How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 8.5 |
| V: | 4.26 in | AG: | 10.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| AE2: | 0.97 | D: | 4.88 |
| G: | 3.63 | LQ1: | 9.17 in |
| AB: | 6.76 | I: | 7.5 in |
| T: | 2.438 | BF: | 0.53 |
| AJ: | 7.25 | LL: | 5.25 in |
| AF: | 0.38 | AA: | 15.19 |
| BD: | 9 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 39 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.438 in |
| Output RPM: | 341 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway (C Face): | 3/8 x 3/16 |
| Input HP @ 1750 RPM: | 28.2 | Assembly: | YF-1 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

