How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE2: | 0.97 |
| P: | 4.62 in | LL: | 5.25 in |
| AF: | 0.38 | LQ1: | 9.17 in |
| V: | 4.26 in | G: | 3.63 |
| I: | 7.5 in | BE1: | 0.5 in |
| AJ: | 7.25 | H: | 0.53 in |
| BF: | 0.53 | AK: | 8.5 |
| AB: | 6.76 | T: | 2.438 |
| D: | 4.88 | BD: | 9 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 x 3/16 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Input Bore (C Face): | 1.625 |
| Bore Code: | 39 | Output RPM: | 341 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YF-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

