How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AE2: | 0.97 |
| AG: | 10.5 | LQ1: | 9.17 in |
| D: | 4.88 | I: | 7.5 in |
| BF: | 0.53 | G: | 3.63 |
| H: | 0.53 in | AF: | 0.38 |
| P: | 4.62 in | BD: | 9 |
| BE1: | 0.5 in | T: | 2.438 |
| AK: | 8.5 | V: | 4.26 in |
| AA: | 15.19 | AB: | 6.76 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Assembly: | YF-1 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 39 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Model Code: | 52YF | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

