How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 7.5 in |
| AK: | 8.5 | AF: | 0.38 |
| AB: | 6.76 | AE2: | 0.97 |
| AJ: | 7.25 | G: | 3.63 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| H: | 0.53 in | T: | 2.438 |
| LL: | 5.25 in | P: | 4.62 in |
| BD: | 9 | D: | 4.88 |
| AG: | 10.5 | AA: | 15.19 |
| V: | 4.26 in | LQ1: | 9.17 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 39 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.438 in |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

