How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | T: | 2.438 |
| G: | 3.63 | AA: | 15.19 |
| AF: | 0.38 | P: | 4.62 in |
| AJ: | 7.25 | AE2: | 0.97 |
| AG: | 10.5 | D: | 4.88 |
| BF: | 0.53 | H: | 0.53 in |
| I: | 7.5 in | BD: | 9 |
| LL: | 5.25 in | BE1: | 0.5 in |
| V: | 4.26 in | AB: | 6.76 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Model Code: | 52YF | Bore Code: | 39 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 4.27 |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

