How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 4.5 |
| T: | 2.438 | D: | 4.88 |
| AG: | 10.5 | BD: | 5.88 |
| I: | 7.5 in | P: | 4.62 in |
| AJ: | 5.88 | AB: | 6.76 |
| LQ: | 7.85 in | G: | 3.63 |
| BF: | 0.41 | AA: | 15.19 |
| H: | 0.53 in | LL: | 5.25 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 117 | Ratio: | 15:1 |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Bore Code: | 39 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

