How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 2.438 |
| AK: | 4.5 | BD: | 5.88 |
| AB: | 6.76 | AJ: | 5.88 |
| I: | 7.5 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| P: | 4.62 in | H: | 0.53 in |
| BF: | 0.41 | LL: | 5.25 in |
| V: | 4.26 in | LQ: | 7.85 in |
| G: | 3.63 | AF: | 0.38 |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 14.3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Output RPM: | 117 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

