How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| V: | 4.26 in | LQ: | 7.85 in |
| BF: | 0.41 | AA: | 15.19 |
| H: | 0.53 in | T: | 2.438 |
| AK: | 4.5 | G: | 3.63 |
| BE: | 0.38 in | I: | 7.5 in |
| LL: | 5.25 in | AB: | 6.76 |
| AJ: | 5.88 | AE2: | 0.97 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| D: | 4.88 | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 8.04 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 39 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

