How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | V: | 4.26 in |
| AA: | 15.19 | BE: | 0.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 2.438 | G: | 3.63 |
| LL: | 5.25 in | BF: | 0.41 |
| AK: | 4.5 | LQ: | 7.85 in |
| AF: | 0.38 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | P: | 4.62 in |
| I: | 7.5 in | AB: | 6.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.04 |
| Assembly: | YF-1 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

