How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AF: | 0.38 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AK: | 4.5 |
| AB: | 6.76 | BE: | 0.38 in |
| AA: | 15.19 | V: | 4.26 in |
| LL: | 5.25 in | AE2: | 0.97 |
| G: | 3.63 | D: | 4.88 |
| LQ: | 7.85 in | T: | 2.438 |
| BD: | 5.88 | AJ: | 5.88 |
| AG: | 10.5 | BF: | 0.41 |
Technical Specifications
| Bore Code: | 39 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.29 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

