How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BF: | 0.41 |
| T: | 2.438 | G: | 3.63 |
| I: | 7.5 in | D: | 4.88 |
| AB: | 6.76 | AG: | 10.5 |
| AA: | 15.19 | H: | 0.53 in |
| AF: | 0.38 | V: | 4.26 in |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | LL: | 5.25 in |
| AE2: | 0.97 | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Diameter (in): | 2.438 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 6.29 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 39 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

