How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | G: | 3.63 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AK: | 4.5 | AE2: | 0.97 |
| P: | 4.62 in | V: | 4.26 in |
| AB: | 6.76 | AG: | 10.5 |
| LQ: | 7.85 in | D: | 4.88 |
| LL: | 5.25 in | AJ: | 5.88 |
| BF: | 0.41 | I: | 7.5 in |
| AF: | 0.38 | BE: | 0.38 in |
| AA: | 15.19 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Bore Code: | 39 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.438 in | Ratio Range: | 40:1 |
| Input Bore (C Face): | 0.625 | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

