How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| P: | 4.62 in | LQ: | 7.85 in |
| AG: | 10.5 | H: | 0.53 in |
| BF: | 0.41 | D: | 4.88 |
| AE2: | 0.97 | T: | 2.438 |
| BE: | 0.38 in | G: | 3.63 |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | AA: | 15.19 |
| V: | 4.26 in | I: | 7.5 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 5.14 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Model Code: | 52YF | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

