How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | AA: | 15.19 |
| AJ: | 5.88 | H: | 0.53 in |
| V: | 4.26 in | G: | 3.63 |
| AG: | 10.5 | LQ: | 7.85 in |
| AE2: | 0.97 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| I: | 7.5 in | AB: | 6.76 |
| LL: | 5.25 in | BF: | 0.41 |
| D: | 4.88 | T: | 2.438 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

