How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | D: | 4.88 |
| AG: | 10.5 | H: | 0.53 in |
| BD: | 5.88 | T: | 2.438 |
| I: | 7.5 in | LL: | 5.25 in |
| LQ: | 7.85 in | AF: | 0.38 |
| G: | 3.63 | AK: | 4.5 |
| V: | 4.26 in | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.97 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AA: | 15.19 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Output RPM: | 29.2 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.27 |
| Bore Code: | 39 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

