How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | I: | 7.5 in |
| T: | 2.438 | AA: | 15.19 |
| H: | 0.53 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| LQ: | 7.85 in | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| G: | 3.63 | AJ: | 5.88 |
| AF: | 0.38 | V: | 4.26 in |
| P: | 4.62 in | D: | 4.88 |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Bore Code: | 39 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | Output RPM: | 29.2 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

